Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.890 | |
| A dimension MM | 149.600 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1W16FJB16 | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 3.000 | |
| Drop dimension MM | 71.00 | |
| End connection hex size IN | 1.614 | |
| End connection hex size MM | 41.000 | |
| End connection torque | 108-113 LB-FT(148-154 NM) | 108-113 lb-ft(148-154 Nm) |
| End size 1 | -16 | -16 |
| End Type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 3.270 | |
| Hose cut off factor MM | 83.000 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.770 | |
| Inside diameter MM | 19.600 | |
| Product height in | 3.181 | |
| Product height mm | 80.800 | |
| Product length in | 6.696 | |
| Product length mm | 170.100 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.863 | |
| Product width mm | 47.340 | |
| Series | 1W | 1W |
| Thread size 1 | 1 5/16-12 UN | 1 5/16-12 UN |
