Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.730 | |
| A dimension MM | 120.100 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1W16FL16 | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| End connection torque | 24-26 LB-FT(33-35 NM) | 24-26 lb-ft(33-35 Nm) |
| End size 1 | -16 | -16 |
| End type 1 | SPLIT FLANGE CODE 61 | Split flange code 61 |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 2.110 | |
| Hose cut off factor MM | 53.500 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.770 | |
| Inside diameter MM | 19.600 | |
| Product height in | 1.752 | |
| Product height mm | 44.500 | |
| Product length in | 4.728 | |
| Product length mm | 120.100 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.752 | |
| Product width mm | 44.500 | |
| Series | 1W | 1W |
