Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.700 | |
| A dimension MM | 144.900 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1W16FLA12 | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1 | |
| Drop dimension MM | 32 | |
| End connection torque | 24-26 LB-FT(33-35 NM) | 24-26 lb-ft(33-35 Nm) |
| End size 1 | -16 | -16 |
| End Type 1 | SPLIT FLANGE CODE 61 | Split flange code 61 |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 3.650 | |
| Hose cut off factor MM | 92.800 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.590 | |
| Inside diameter MM | 15.100 | |
| Product height in | 2.907 | |
| Product height mm | 73.850 | |
| Product length in | 6.578 | |
| Product length mm | 167.100 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.748 | |
| Product width mm | 44.400 | |
| Series | 1W | 1W |
