Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 6.240 | |
| A dimension MM | 158.500 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1W16FLB20.130 | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 2 | |
| Drop dimension MM | 65 | |
| End connection torque | 24-26 LB-FT(33-35 NM) | 24-26 lb-ft(33-35 Nm) |
| End size 1 | -16 | -16 |
| End type 1 | SPLIT FLANGE CODE 61 | Split flange code 61 |
| End type 2 | LINE/HOSE/TUBE | Line/hose/tube |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 3.290 | |
| Hose cut off factor MM | 83.600 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.000 | |
| Inside diameter MM | 25.500 | |
| Product height in | 3.540 | |
| Product height mm | 89.916 | |
| Product length in | 7.110 | |
| Product length mm | 180.594 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.740 | |
| Product width mm | 44.196 | |
| Series | 1W | 1W |
