Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.650 | |
| A dimension MM | 118.300 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.811 | |
| Backup hex size MM | 46.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1W16FR16 | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.614 | |
| End connection hex size MM | 41.000 | |
| End connection torque | 92-100 LB-FT(125-136 NM) | 92-100 lb-ft(125-136 Nm) |
| End size 1 | -16 | -16 |
| End Type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 2.030 | |
| Hose cut off factor MM | 51.700 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.770 | |
| Inside diameter MM | 19.600 | |
| Product height in | 2.090 | |
| Product height mm | 53.110 | |
| Product length in | 4.657 | |
| Product length mm | 118.300 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.811 | |
| Product width mm | 46.000 | |
| Series | 1W | 1W |
| Thread size 1 | 1 7/16-12 UN | 1 7/16-12 UN |
