Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 6.000 | |
| A dimension MM | 152.400 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Catalog Item | 1W16FRA16 | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1 | |
| Drop dimension MM | 28 | |
| End connection hex size IN | 1.614 | |
| End connection hex size MM | 41.000 | |
| End connection torque | 92-100 LB-FT(125-136 NM) | 92-100 lb-ft(125-136 Nm) |
| End size 1 | -16 | -16 |
| End Type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 3.380 | |
| Hose cut off factor MM | 85.800 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.770 | |
| Inside diameter MM | 19.600 | |
| Product height in | 2.708 | |
| Product height mm | 68.800 | |
| Product length in | 7.389 | |
| Product length mm | 187.700 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.863 | |
| Product width mm | 47.340 | |
| Series | 1W | 1W |
| Thread size 1 | 1 7/16-12 UN | 1 7/16-12 UN |
