
Aeroquip by Danfoss
1W16MJ16
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1W16MJ16
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID | 25.4 mm |
| Construction style | Crimp |
| End gender 1 | Male |
| End Size 1 | 1 5/16 IN |
| End type 1 | JIC 37 |
| End type 2 | Line/Hose/Tube |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life |
| Finish/plating | Dura-Kote |
| Hex Size 1 | 36 mm |
| Hose dash size | -16 |
| Inside diameter | 19.6 mm |
| Item type | Nipple Assembly |
| Product Height | 41.56 mm |
| Product Length/Depth | 113.4 mm |
| Product material | Carbon Steel |
| Product Type | Crimp Hose Fittings |
| Product Volume | 169.665 cm³ |
| Product Weight | .316 kg |
| Product Width | 36 mm |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 1 5/16-12 |
| Trade Name | 1W Series |