Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.510 | |
| A dimension MM | 114.500 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size MM | 36.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Compatible hoses | EC910 | EC910 |
| Compatible tube OD IN | 1.00 | |
| Compatible tube OD MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -16 | -16 |
| End type 1 | MALE PIPE (NPTF) | Male pipe (NPTF) |
| Finish plating | ZINC PLATING | Zinc plating |
| Hex size 2 MM | 36.000 | |
| Hose cut off factor IN | 1.880 | |
| Hose cut off factor MM | 47.900 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.770 | |
| Inside diameter MM | 19.600 | |
| Product height in | 1.620 | |
| Product height mm | 41.148 | |
| Product length in | 4.508 | |
| Product length mm | 114.503 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.410 | |
| Product width mm | 35.814 | |
| Series | 1W | 1W |
| Tube OD 1 IN | 1.000 | |
| Tube OD 1 MM | 25.400 |
