Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 6.940 | |
| A dimension MM | 176.300 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1W20BFB20 | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 3.110 | |
| Drop dimension MM | 79.00 | |
| End connection hex size IN | 1.969 | |
| End connection hex size MM | 50.000 | |
| End size 1 | -20 | -20 |
| End type 1 | FEMALE BSPP SWIVEL | Female BSPP swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 3.990 | |
| Hose cut off factor MM | 101.400 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.000 | |
| Inside diameter MM | 25.500 | |
| Product height in | 3.612 | |
| Product height mm | 91.750 | |
| Product length in | 7.925 | |
| Product length mm | 201.300 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.272 | |
| Product width mm | 57.730 | |
| Series | 1W | 1W |
| Thread size 1 | G 1 1/4-11 | G 1 1/4-11 |
