Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.460 | |
| A dimension MM | 138.700 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1W20CT16 | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -20 | -20 |
| End type 1 | FLANGE CATERPILLAR | Flange Caterpillar |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 2.840 | |
| Hose cut off factor MM | 72.100 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.770 | |
| Inside diameter MM | 19.600 | |
| Product height in | 2.126 | |
| Product height mm | 54.000 | |
| Product length in | 5.460 | |
| Product length mm | 138.700 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.126 | |
| Product width mm | 54.000 | |
| Series | 1W | 1W |
