Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 6.020 | |
| A dimension MM | 153.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1W20CT20 | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Compatible tube OD IN | 5.87 | |
| Compatible tube OD MM | 149.100 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -20 | -20 |
| End Type 1 | FLANGE CATERPILLAR | Flange Caterpillar |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 2.590 | |
| Hose cut off factor MM | 78.100 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.000 | |
| Inside diameter MM | 25.500 | |
| Product height in | 2.126 | |
| Product height mm | 54.000 | |
| Product length in | 6.023 | |
| Product length mm | 153.000 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.126 | |
| Product width mm | 54.000 | |
| Series | 1W | 1W |
| Tube OD 1 IN | 5.870 | |
| Tube OD 1 MM | 49.100 |
