Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 6.870 | |
| A dimension MM | 174.600 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Catalog Item | 1W20CTB16 | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 4.000 | |
| Drop dimension MM | 93.00 | |
| End size 1 | -20 | -20 |
| End type 1 | FLANGE CATERPILLAR | Flange Caterpillar |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 4.250 | |
| Hose cut off factor MM | 108.000 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.770 | |
| Inside diameter MM | 19.600 | |
| Product height in | 4.543 | |
| Product height mm | 115.400 | |
| Product length in | 7.937 | |
| Product length mm | 201.600 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.126 | |
| Product width mm | 54.000 | |
| Series | 1W | 1W |
