Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 9.650 | |
| A dimension MM | 245.200 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1W24BFA24 | |
| Compatible hose ID IN | 1.500 | |
| Compatible hose ID MM | 38.100 | |
| Compatible tube OD IN | 1.65 | |
| Compatible tube OD MM | 42.000 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 2.000 | |
| Drop dimension MM | 52.00 | |
| End connection hex size IN | 2.165 | |
| End connection hex size MM | 55.000 | |
| End size 1 | -24 | -24 |
| End Type 1 | FEMALE BSPP SWIVEL | Female BSPP swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 5.780 | |
| Hose cut off factor MM | 146.700 | |
| Hose size | -24 | -24 |
| Inside diameter IN | 1.180 | |
| Inside diameter MM | 30.000 | |
| Product height in | 3.732 | |
| Product height mm | 94.800 | |
| Product length in | 10.730 | |
| Product length mm | 272.700 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.500 | |
| Product width mm | 63.500 | |
| Thread size 1 | G 1 1/2 | G 1 1/2 |