Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 9.210 | |
| A dimension MM | 233.900 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1W24BFB24 | |
| Compatible hose ID IN | 1.500 | |
| Compatible tube OD IN | 1.65 | |
| Compatible tube OD MM | 42.000 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 4.530 | |
| Drop dimension MM | 115.00 | |
| End connection hex size IN | 2.165 | |
| End connection hex size MM | 55.000 | |
| End size 1 | -24 | -24 |
| End Type 1 | FEMALE BSPP SWIVEL | Female BSPP swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 5.330 | |
| Hose cut off factor MM | 135.400 | |
| Inside diameter IN | 1.180 | |
| Inside diameter MM | 30.000 | |
| Product height in | 5.118 | |
| Product height mm | 130.000 | |
| Product length in | 10.291 | |
| Product length mm | 261.400 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.500 | |
| Product width mm | 63.500 | |
| Thread size 1 | G 1 1/2 | G 1 1/2 |