Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 7.388 | |
| A dimension MM | 187.660 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1W24CT20 | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.750 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -24 | -24 |
| End type 1 | FLANGE CATERPILLAR | Flange Caterpillar |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 2.949 | |
| Hose cut off factor MM | 74.900 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.000 | |
| Inside diameter MM | 25.400 | |
| Product height in | 2.500 | |
| Product height mm | 63.500 | |
| Product length in | 7.374 | |
| Product length mm | 187.300 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.500 | |
| Product width mm | 63.500 |