Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 8.880 | |
| A dimension MM | 225.552 | |
| Angle shape | 60 DEGREE | 60 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1W24FHG20.082 | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 3.230 | |
| Drop dimension MM | 82.04 | |
| End connection torque | 117-134 LB-FT(159-182 NM) | 117-134 lb-ft(159-182 Nm) |
| End size 1 | -24 | -24 |
| End type 1 | SPLIT FLANGE CODE 62 | Split flange code 62 |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 5.930 | |
| Hose cut off factor MM | 150.622 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.020 | |
| Inside diameter MM | 25.908 | |
| Product height in | 3.230 | |
| Product height mm | 82.042 | |
| Product length in | 8.880 | |
| Product length mm | 225.552 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.500 | |
| Series | 1W | 1W |
| Thread sealant | NO | No |