Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 10.930 | |
| A dimension MM | 277.700 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1W24FLA24.085 | |
| Compatible hose ID IN | 1.500 | |
| Compatible hose ID MM | 38.100 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 3.330 | |
| Drop dimension MM | 84.58 | |
| End connection torque | 117-134 LB-FT(159-182 NM) | 117-134 lb-ft(159-182 Nm) |
| End size 1 | -24 | -24 |
| End Type 1 | SPLIT FLANGE CODE 62 | Split flange code 62 |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 7.060 | |
| Hose cut off factor MM | 179.200 | |
| Hose size | -24 | -24 |
| Inside diameter IN | 1.180 | |
| Inside diameter MM | 29.972 | |
| Product height in | 3.330 | |
| Product height mm | 84.582 | |
| Product length in | 10.933 | |
| Product length mm | 277.700 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.370 | |
| Series | 1W | 1W |
| Thread sealant | NO | No |
