Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.920 | |
| A dimension MM | 150.500 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1W24MP24 | |
| Compatible hose ID IN | 1.500 | |
| Compatible hose ID MM | 38.100 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.969 | |
| End connection hex size MM | 50.000 | |
| End size 1 | -24 | -24 |
| End Type 1 | MALE PIPE (NPTF) | Male pipe (NPTF) |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 3.878 | |
| Hose cut off factor MM | 98.500 | |
| Hose size | -24 | -24 |
| Inside diameter IN | 1.180 | |
| Inside diameter MM | 30.000 | |
| Product height in | 2.272 | |
| Product height mm | 57.730 | |
| Product length in | 5.925 | |
| Product length mm | 150.500 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.968 | |
| Product width mm | 50.000 | |
| Thread size 1 | 1 1/2-11 1/2 NPT | 1 1/2-11 1/2 NPT |
