Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.750 | |
| A dimension MM | 120.600 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1W25DS16 | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.969 | |
| End connection hex size MM | 50.000 | |
| End size 1 | -16 | -16 |
| End Type 1 | 24 DEG. DKO SWIVEL HEAVY DUTY | 24 deg. DKO swivel heavy duty |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 2.130 | |
| Hose cut off factor MM | 54.000 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.770 | |
| Inside diameter MM | 19.600 | |
| Product height in | 2.272 | |
| Product height mm | 57.730 | |
| Product length in | 4.748 | |
| Product length mm | 120.600 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.968 | |
| Product width mm | 50.000 | |
| Seal material | NITRILE (NBR) | Nitrile (NBR) |
| Thread size 1 | M42X2 | M42x2 |
