Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.850 | |
| A dimension MM | 148.600 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1W25DSB16.085 | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Compatible tube OD IN | 1.18 | |
| Compatible tube OD MM | 30.000 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 3.000 | |
| Drop dimension MM | 85.00 | |
| End connection hex size IN | 1.969 | |
| End connection hex size MM | 50.000 | |
| End size 1 | -16 | -16 |
| End Type 1 | 24 DEG. DKO SWIVEL HEAVY DUTY | 24 deg. DKO swivel heavy duty |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 3.220 | |
| Hose cut off factor MM | 81.900 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.770 | |
| Inside diameter MM | 19.600 | |
| Product height in | 3.712 | |
| Product height mm | 94.300 | |
| Product length in | 6.834 | |
| Product length mm | 173.600 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.968 | |
| Product width mm | 50.000 | |
| Seal material | NITRILE (NBR) | Nitrile (NBR) |
| Thread size 1 | M42X2 | M42x2 |
