Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 6.040 | |
| A dimension MM | 153.416 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Backup hex size IN | 1.969 | |
| Backup hex size MM | 50.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1W25DSB20.083V | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 3.250 | |
| Drop dimension MM | 82.55 | |
| End connection hex size IN | 1.969 | |
| End connection torque | 207-227 LB-FT(280-308 NM) | 207-227 lb-ft(280-308 Nm) |
| End size 1 | -25 | -25 |
| End type 1 | 24 DEG. DKO SWIVEL HEAVY DUTY | 24 deg. DKO swivel heavy duty |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 3.090 | |
| Hose cut off factor MM | 78.486 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.000 | |
| Inside diameter MM | 25.400 | |
| Product height in | 3.642 | |
| Product height mm | 92.500 | |
| Product length in | 6.040 | |
| Product length mm | 153.416 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.968 | |
| Seal material | FLOUROCARBON (FKM) | Flourocarbon (FKM) |
| Series | 1W | 1W |
| Thread sealant | NO | No |
| Thread size 1 | M42X2 | M42x2 |