Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 6.740 | |
| A dimension MM | 171.196 | |
| Angle shape | 30 DEGREE | 30 Degree |
| Backup hex size IN | 1.969 | |
| Backup hex size MM | 50.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1W25DSF16 | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 0.841 | |
| Drop dimension MM | 21.36 | |
| End connection hex size IN | 1.969 | |
| End connection torque | 207-227 LB-FT(280-308 NM) | 207-227 lb-ft(280-308 Nm) |
| End size 1 | -25 | -25 |
| End type 1 | 24 DEG. DKO SWIVEL HEAVY DUTY | 24 deg. DKO swivel heavy duty |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 3.820 | |
| Hose cut off factor MM | 97.028 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.770 | |
| Inside diameter MM | 19.558 | |
| Product height in | 0.841 | |
| Product height mm | 21.361 | |
| Product length in | 6.740 | |
| Product length mm | 171.196 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width mm | 49.987 | |
| Seal material | NITRILE (NBR) | Nitrile (NBR) |
| Series | 1W | 1W |
| Thread sealant | NO | No |
| Thread size 1 | M42X2 | M42x2 |