Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 9.750 | |
| A dimension MM | 247.600 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1W32BFB32.147 | |
| Compatible hose ID IN | 2.000 | |
| Compatible hose ID MM | 50.800 | |
| Compatible tube OD IN | 2.17 | |
| Compatible tube OD MM | 55.000 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 6 | |
| Drop dimension MM | 147 | |
| End connection hex size IN | 2.756 | |
| End connection hex size MM | 70.000 | |
| End size 1 | -32 | -32 |
| End Type 1 | FEMALE BSPP SWIVEL | Female BSPP swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 5.480 | |
| Hose cut off factor MM | 139.200 | |
| Hose size | -32 | -32 |
| Inside diameter IN | 1.660 | |
| Inside diameter MM | 42.100 | |
| Product height in | 6.616 | |
| Product height mm | 168.050 | |
| Product length in | 11.126 | |
| Product length mm | 282.600 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 3.181 | |
| Product width mm | 80.820 | |
| Thread size 1 | R 2 | R 2 |
