Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 6.560 | |
| A dimension MM | 166.500 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Backup hex size IN | 1.811 | |
| Backup hex size MM | 46.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1W32DKA20.038 | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.750 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1 | |
| Drop dimension MM | 37 | |
| End connection hex size IN | 1.811 | |
| End connection hex size MM | 46.000 | |
| End size 1 | -32 | -32 |
| End type 1 | 24 DEG. TUBE PORT LIGHT DUTY | 24 deg. tube port light duty |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 3.610 | |
| Hose cut off factor MM | 91.600 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.000 | |
| Inside diameter MM | 25.500 | |
| Product height in | 2.866 | |
| Product height mm | 72.800 | |
| Product length in | 7.460 | |
| Product length mm | 189.500 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.090 | |
| Product width mm | 53.110 | |
| Thread size 1 | M45X2 | M45x2 |
