Aeroquip by Danfoss
1W32DSA16.063
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1W32DSA16.063
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 45 Degree | |
| Brand | Aeroquip by Danfoss | |
| Compatible hose ID | 1 in | |
| Construction style | Crimp | |
| Drop dimension | 2.48 | |
| End gender 1 | Female | |
| End type 1 | Metric | |
| End type 2 | Line/Hose/Tube | |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life | |
| Finish/plating | Dura-Kote | |
| Hex Size 2 | 2.36 in | |
| Hose cut-off factor | 4.68 in | |
| Hose dash size | -16 | |
| Inside diameter | .77 in | |
| Item type | Nipple Assembly | |
| Product Height | 4.6 in | |
| Product Length/Depth | 8.67 in | |
| Product material | Carbon Steel | |
| Product Type | Crimp Hose Fittings | |
| Product Volume | 94.122 in³ | |
| Product Weight | 2.364 lb | |
| Product Width | 2.36 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | M52X2 | |
| Trade Name | 1W Series |