Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 7.800 | |
| A dimension MM | 198.000 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1W32DSA24 | |
| Compatible hose ID IN | 1.500 | |
| Compatible hose ID MM | 38.100 | |
| Compatible tube OD IN | 1.50 | |
| Compatible tube OD MM | 38.000 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 2.000 | |
| Drop dimension MM | 40.00 | |
| End connection hex size IN | 2.362 | |
| End connection hex size MM | 60.000 | |
| End size 1 | -32 | -32 |
| End type 1 | 24 DEG. DKO SWIVEL HEAVY DUTY | 24 deg. DKO swivel heavy duty |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 3.900 | |
| Hose cut off factor MM | 99.000 | |
| Hose size | -24 | -24 |
| Inside diameter IN | 1.180 | |
| Inside diameter MM | 30.000 | |
| Product height in | 3.326 | |
| Product height mm | 84.500 | |
| Product length in | 8.976 | |
| Product length mm | 228.000 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.727 | |
| Product width mm | 69.280 | |
| Seal material | NITRILE (NBR) | Nitrile (NBR) |
| Thread size 1 | M52X2 | M52x2 |
