Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.898 | |
| A dimension MM | 124.400 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 2.165 | |
| Backup hex size MM | 55.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1W32EK20 | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.750 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 2.165 | |
| End connection hex size MM | 55.000 | |
| End size 1 | -32 | -32 |
| End Type 1 | 24 DEG. DKO SWIVEL HEAVY DUTY | 24 deg. DKO swivel heavy duty |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.931 | |
| Hose cut off factor MM | 49.500 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.000 | |
| Inside diameter MM | 25.500 | |
| Product height in | 2.500 | |
| Product height mm | 63.500 | |
| Product length in | 4.897 | |
| Product length mm | 124.400 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.165 | |
| Product width mm | 55.000 | |
| Thread size 1 | M52X2 | M52x2 |
