Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 11.720 | |
| A dimension MM | 297.600 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1W32FHA32.069 | |
| Compatible hose ID IN | 2.000 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 3 | |
| Drop dimension MM | 69 | |
| End size 1 | -32 | -32 |
| End Type 1 | SPLIT FLANGE CODE 62 | Split flange code 62 |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 7.450 | |
| Hose cut off factor MM | 189.200 | |
| Inside diameter IN | 1.660 | |
| Inside diameter MM | 42.100 | |
| Product height in | 2.720 | |
| Product height mm | 69.088 | |
| Product length in | 11.720 | |
| Product length mm | 297.688 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 3.130 | |
| Product width mm | 79.502 |
![Hose Fittings 1W32FHA32 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213586%2FID432874822730-0101_preview.jpg&w=1920&q=75)