Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 11.090 | |
| A dimension MM | 281.600 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1W32FHB32.150 | |
| Compatible hose ID IN | 2.000 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 6 | |
| Drop dimension MM | 150 | |
| End size 1 | -32 | -32 |
| End Type 1 | SPLIT FLANGE CODE 62 | Split flange code 62 |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 6.820 | |
| Hose cut off factor MM | 173.200 | |
| Inside diameter IN | 1.660 | |
| Inside diameter MM | 42.100 | |
| Product height in | 5.910 | |
| Product height mm | 150.110 | |
| Product length in | 11.090 | |
| Product length mm | 281.680 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 3.130 | |
| Product width mm | 79.502 |
