Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 11.920 | |
| A dimension MM | 302.700 | |
| Angle shape | 30 DEGREE | 30 Degree |
| Catalog Item | 1W32FHF32.062 | |
| Compatible hose ID IN | 2.000 | |
| Compatible hose ID MM | 50.800 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 2 | |
| Drop dimension MM | 62 | |
| End size 1 | -32 | -32 |
| End Type 1 | SPLIT FLANGE CODE 62 | Split flange code 62 |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 7.650 | |
| Hose cut off factor MM | 194.200 | |
| Hose size | -32 | -32 |
| Inside diameter IN | 1.660 | |
| Inside diameter MM | 42.100 | |
| Product height in | 5.448 | |
| Product height mm | 138.400 | |
| Product length in | 13.480 | |
| Product length mm | 342.400 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 3.126 | |
| Product width mm | 79.400 |
