Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 6.582 | |
| A dimension MM | 167.183 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 2.750 | |
| Backup hex size MM | 70.000 | |
| Catalog Item | 1W32MP32BA | |
| Compatible hose ID IN | 2.000 | |
| Compatible hose ID MM | 50.800 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 2.750 | |
| End type 1 | MALE PIPE (NPTF) | Male pipe (NPTF) |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.952 | |
| Hose cut off factor MM | 49.581 | |
| Hose size | -32 | -32 |
| Inside diameter IN | 1.660 | |
| Inside diameter MM | 42.164 | |
| Product material | CARBON STEEL | Carbon steel |
| Series | 1W | 1W |
| Thread sealant | YES | Yes |
| Thread size 1 | 2-11 1/2 NPTF | 2-11 1/2 NPTF |
