Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 7.990 | |
| A dimension MM | 203.000 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1W40DLB24 | |
| Compatible hose ID IN | 1.500 | |
| Compatible hose ID MM | 38.100 | |
| Compatible tube OD IN | 1.65 | |
| Compatible tube OD MM | 42.000 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 4 | |
| Drop dimension MM | 100 | |
| End connection hex size IN | 2.362 | |
| End connection hex size MM | 60.000 | |
| End size 1 | -40 | -40 |
| End type 1 | 24 DEG. DKO SWIVEL LIGHT DUTY | 24 deg. DKO swivel light duty |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 4.110 | |
| Hose cut off factor MM | 104.500 | |
| Hose size | -24 | -24 |
| Inside diameter IN | 1.180 | |
| Inside diameter MM | 30.000 | |
| Product height in | 4.539 | |
| Product height mm | 115.300 | |
| Product length in | 9.173 | |
| Product length mm | 233.000 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.362 | |
| Product width mm | 60.000 | |
| Seal material | NITRILE (NBR) | Nitrile (NBR) |
| Thread size 1 | M52X2 | M52x2 |