![Hose Fittings 1W32FHA32 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213586%2FID432874822730-0101_preview.jpg&w=1920&q=75)
Aeroquip by Danfoss
1W40FHA40
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1W40FHA40
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID | 2.5 in |
| Construction style | Crimp |
| Drop dimension | 3.54 |
| End gender 1 | Female |
| End gender 2 | Male |
| End Size 1 | 2.323 IN |
| End Size 2 | 2.52 IN |
| End type 1 | Flanged |
| End type 2 | Line/Hose/Tube |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life |
| Finish/plating | Dura-Kote |
| Hose cut-off factor | 13.34 in |
| Hose dash size | -40 |
| Inside diameter | 2.106 in |
| Item type | Fitting Assembly |
| Outside diameter | 4.25 in |
| Product Diameter | 4.25 in |
| Product Height | 7.16 in |
| Product Length/Depth | 20.15 in |
| Product material | Carbon Steel |
| Product Type | Crimp Hose Fittings |
| Product Volume | 613.165 in³ |
| Product Weight | 20.94 lb |
| Product Width | 4.25 in |
| Sub-brand | None |
| Thread sealant | No |
| Trade Name | 1W Series |