Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.500 | |
| A dimension MM | 114.200 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1W8FHB12 | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.050 | |
| Compatible tube OD IN | 0.79 | |
| Compatible tube OD MM | 20.000 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 2 | |
| Drop dimension MM | 50 | |
| End size 1 | -8 | -8 |
| End Type 1 | SPLIT FLANGE CODE 62 | Split flange code 62 |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 2.450 | |
| Hose cut off factor MM | 62.200 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.590 | |
| Inside diameter MM | 15.100 | |
| Product height in | 2.257 | |
| Product height mm | 57.350 | |
| Product length in | 5.122 | |
| Product length mm | 130.100 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.252 | |
| Product width mm | 31.800 |