Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.053 | |
| A dimension MM | 52.100 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1WA12 | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.050 | |
| Compatible tube OD IN | 0.75 | |
| Compatible tube OD MM | 19.050 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -12 | -12 |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose size | -12 | -12 |
| Inside diameter IN | 1.166 | |
| Inside diameter MM | 29.600 | |
| Product height in | 1.699 | |
| Product height mm | 43.154 | |
| Product length in | 2.051 | |
| Product length mm | 52.095 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.699 | |
| Product width mm | 43.154 | |
| Tube OD 1 IN | 0.750 | |
| Tube OD 1 MM | 19.050 |
![Hose Fittings 1WA12 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213588%2FID432874840736-0101_preview.jpg&w=1920&q=75)