Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.217 | |
| A dimension MM | 107.100 | |
| Angle shape | STRAIGHT | Straight |
| Catalog Item | 1WB32U | |
| Compatible hose ID IN | 2.000 | |
| Compatible hose ID MM | 50.800 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -32 | -32 |
| Finish plating | NONE | None |
| Hose size | -32 | -32 |
| Inside diameter IN | 2.406 | |
| Inside diameter MM | 61.112 | |
| Product height in | 3.449 | |
| Product height mm | 87.600 | |
| Product length in | 4.217 | |
| Product length mm | 107.112 | |
| Product width in | 3.449 | |
| Series | 1WB | 1WB |
| Thread sealant | NO | No |
