
Aeroquip by Danfoss
1WB40
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1WB40
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID | 2.5 in |
| Compatible hoses | 4 Wire Spiral, 6 Wire Spiral |
| Construction style | Crimp |
| End gender 2 | Female |
| End Size 2 | 2 1/2 IN |
| End type 1 | Compression |
| End type 2 | Line/Hose/Tube |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life |
| Finish/plating | Dura-Kote |
| Hose dash size | -40 |
| Inside diameter | 2.913 in |
| Item type | Socket |
| Outside diameter | 4.035 in |
| Packaged Height | 14 in |
| Packaged Length | 7 in |
| Packaged Volume | 882 in³ |
| Packaged Width | 9 in |
| Product Diameter | 4.035 in |
| Product Height | 4.035 in |
| Product Length/Depth | 4.636 in |
| Product material | Carbon steel |
| Product Type | Crimp Hose Fittings |
| Product Volume | 75.48 in³ |
| Product Weight | 4.56 lb |
| Product Width | 4.035 in |
| Sub-brand | None |
| Thread sealant | No |
| Trade Name | 1W Series |