Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.933 | |
| A dimension MM | 49.100 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1WD10 | |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.875 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -10 | -10 |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.921 | |
| Inside diameter MM | 23.400 | |
| Product height in | 1.410 | |
| Product height mm | 35.814 | |
| Product length in | 1.930 | |
| Product length mm | 49.022 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.410 | |
| Product width mm | 35.814 |
