Winner by Danfoss
1WI-06-04FASR
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1WI-06-04FASR
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 90 Degree |
| Brand | Winner by Danfoss |
| End gender 1 | Male |
| End gender 2 | Male |
| End Size 1 | M6x1 |
| End Size 2 | M4X1 |
| End type 1 | Weld |
| End type 2 | Metric |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards |
| Item type | Weld /Metric Male/ Banjo Adapter |
| Product material | 304 Stainless Steel |
| Product Type | Banjo Adapters |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | M6x1 |
| Thread Size 2 | M4X1 |
| Trade Name | 1WI Series |