
Aeroquip by Danfoss
1WW16FJ16
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1WW16FJ16
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID | 1 in |
| Compatible hoses | 4 Wire Spiral, 6 Wire Spiral |
| Construction style | Crimp |
| End gender 1 | Female |
| End Size 1 | 1 5/16 IN |
| End type 1 | SAE 37 |
| End type 2 | Line/Hose/Tube |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life |
| Finish/plating | Dura-Kote |
| Hex Size 1 | 1.61 in |
| Hex Size 2 | 1.75 in |
| Hose dash size | -16 |
| Inside diameter | .77 in |
| Item type | Nipple Assembly |
| Packaged Height | 14 in |
| Packaged Length | 7 in |
| Packaged Volume | 882 in³ |
| Packaged Width | 9 in |
| Product Height | 1.75 in |
| Product Length/Depth | 5.143 in |
| Product material | Carbon steel |
| Product Type | Crimp Hose Fittings |
| Product Volume | 15.75 in³ |
| Product Weight | .957 lb |
| Product Width | 1.75 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 1 5/16-12 |
| Trade Name | 1W Series |