![Hose Fittings 1WWFR [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213591%2FID432874831733-0101_preview.jpg&w=1920&q=75)
Aeroquip by Danfoss
1WW20FR20
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1WW20FR20
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID | 31.75 mm |
| Construction style | Crimp |
| End gender 1 | Female |
| End Size 1 | 1 11/16 IN |
| End type 1 | ORS |
| End type 2 | Line/Hose/Tube |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life |
| Finish/plating | Dura-Kote |
| Hex Size 1 | 50 mm |
| Hose dash size | -20 |
| Inside diameter | 25.5 mm |
| Item type | Nipple Assembly |
| Product Height | 58.65 mm |
| Product Length/Depth | 148 mm |
| Product material | Carbon Steel |
| Product Type | Crimp Hose Fittings |
| Product Volume | 509.094 cm³ |
| Product Weight | .755 kg |
| Product Width | 58.65 mm |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 1 11/16-12 |
| Trade Name | 1W Series |