Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.385 | |
| A dimension MM | 35.180 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1Y20 | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -20 | -20 |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.323 | |
| Inside diameter MM | 33.604 | |
| Product height in | 1.680 | |
| Product height mm | 42.672 | |
| Product length in | 1.385 | |
| Product length mm | 35.179 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.680 | |
| Series | A/C CRIMP | A/C Crimp |
| Thread sealant | NO | No |
