Aeroquip by Danfoss
1Z16CTB16
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 6S16CTB16
1Z16CTB16
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Brand | Aeroquip by Danfoss | |
| Compatible hose ID | 1 in | |
| Compatible hoses | H017, H039, H104, H114, H115, H145, H146, H245, H324, H325, H350, H425, H545, H900, H1812, H0105, H0106, H116, H1981, H1982, H9949, H1776, H1777, H1571, H600 | |
| Compatible tube OD | 1 in | |
| Construction style | Crimp | |
| End Size 1 | 1 IN | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | DURA-KOTE | |
| Hose cut-off factor | 3.61 in | |
| Hose dash size | -16 | |
| Item type | Fitting Assembly | |
| Packaged Weight | 2.36 lb | |
| Product Height | 2.98 in | |
| Product Length/Depth | 6.17 in | |
| Product material | Carbon Steel | |
| Product Type | Crimp Hose Fittings | |
| Product Volume | 43.025 in³ | |
| Product Weight | 2.36 lb | |
| Product Width | 2.34 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Trade Name | 1Z Series |