Aeroquip by Danfoss
1Z16CTG16
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 6S16CTG16
1Z16CTG16
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Aeroquip by Danfoss | |
| Construction style | Crimp | |
| Finish/plating | DURA-KOTE | |
| Product material | Carbon Steel | |
| Product Type | Crimp Hose Fittings | |
| Sub-brand | None | |
| Thread sealant | No | |
| Trade Name | 1Z Series |