Aeroquip by Danfoss
1Z16FLB16
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 6S16FLB16
1Z16FLB16
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Compatible hoses | FC254, FC273, FC273B, FC606, GH810, GH466, GH506 |
| Construction style | Crimp |
| End Size 1 | 1 IN |
| End type 1 | Flanged |
| Finish/plating | DURA-KOTE |
| Item type | Fitting Assembly |
| Packaged Weight | 2.2 lb |
| Product Height | 2.8 in |
| Product Length/Depth | 6.17 in |
| Product material | Carbon Steel |
| Product Type | Crimp Hose Fittings |
| Product Volume | 40.426 in³ |
| Product Weight | 2.21 lb |
| Product Width | 2.34 in |
| Sub-brand | None |
| Thread sealant | No |
| Trade Name | 1Z Series |