Aeroquip by Danfoss
1Z20CTA16
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 6S20CTA16
1Z20CTA16
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Compatible hoses | FC254, FC273, FC273B, FC606, FC500, GH810, GH466, GH506 |
| Construction style | Crimp |
| End Size 1 | 1 1/4 IN |
| End type 1 | Flanged |
| Finish/plating | DURA-KOTE |
| Hose cut-off factor | 4.54 in |
| Item type | Fitting Assembly |
| Product Height | 1.65 in |
| Product Length/Depth | 7.09 in |
| Product material | Carbon Steel |
| Product Type | Crimp Hose Fittings |
| Product Volume | 27.374 in³ |
| Product Weight | 2.6 lb |
| Product Width | 2.34 in |
| Sub-brand | None |
| Thread sealant | No |
| Trade Name | 1Z Series |