Aeroquip by Danfoss
1Z20FHA20
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 6S20FHA20
1Z20FHA20
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 45 Degree | |
| Brand | Aeroquip by Danfoss | |
| Compatible hoses | FC254, FC273, FC273B, FC606, FC500, GH810, GH466, GH506 | |
| Construction style | Crimp | |
| End Size 1 | 1 1/4 IN | |
| End type 1 | Flanged | |
| Finish/plating | DURA-KOTE | |
| Hose cut-off factor | 4.66 in | |
| Item type | Fitting Assembly | |
| Product Height | 1.54 in | |
| Product Length/Depth | 7.61 in | |
| Product material | Carbon Steel | |
| Product Type | Crimp Hose Fittings | |
| Product Volume | 30.822 in³ | |
| Product Weight | 3 lb | |
| Product Width | 2.63 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Trade Name | 1Z Series |