Aeroquip by Danfoss
1Z24CTG20
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 6S24CTG20
1Z24CTG20
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 60 Degree | |
| Brand | Aeroquip by Danfoss | |
| Compatible hose ID | 1.25 in | |
| Compatible hoses | FC254, FC273, FC273B, FC606, FC500, GH810, GH466, GH506 | |
| Construction style | Crimp | |
| Drop dimension | 2.62 | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | DURA-KOTE | |
| Hose cut-off factor | 6.75 in | |
| Hose dash size | -20 | |
| Item type | Fitting Assembly | |
| Product Height | 2.94 in | |
| Product Length/Depth | 9.7 in | |
| Product material | Carbon Steel | |
| Product Type | Crimp Hose Fittings | |
| Product Volume | 75.002 in³ | |
| Product Width | 2.63 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Trade Name | 1Z Series |