Aeroquip by Danfoss
1Z24CTG24
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 6S24CTG24
1Z24CTG24
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 60 Degree |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID | 1.5 in |
| Compatible hoses | H104, H145, H145R, H190, H190H, H245, H245L, H280, H290, H290H, H290L, H345, H350, H400, H421, H425, H1777 (-04, -06, 08), H1776 (-04 thru -20), H1571 (-12 only), H6002 (-08, -12, -16), H6008 (-16 & -20), H6009 (-20 only), H9622 (-12, -16, -20), H265 (-04, -06, -08, -12, -16), H275 (-04 thru -16), H1812 (-04 thru -20), H0106 (-04 thru -10), H0105 (-06 thru -12, -20), H116 (-04, -06, -08), H115 (-04 thru -20), H1982 (-06 thru -16), H1981 (-04, -06, -08), H9949 |
| Compatible tube OD | 1.5 in |
| Construction style | Crimp |
| End Size 1 | 1 1/2 IN |
| End type 1 | Flanged |
| End type 2 | Line/Hose/Tube |
| Finish/plating | DURA-KOTE |
| Hose cut-off factor | 6.79 in |
| Hose dash size | -24 |
| Item type | Fitting Assembly |
| Product Height | 2.62 in |
| Product Length/Depth | 9.86 in |
| Product material | Carbon Steel |
| Product Type | Crimp Hose Fittings |
| Product Volume | 76.725 in³ |
| Product Weight | 5 lb |
| Product Width | 2.97 in |
| Sub-brand | None |
| Thread sealant | No |
| Trade Name | 1Z Series |