Aeroquip by Danfoss
1Z25DS16
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 6S25DS16
1Z25DS16
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Aeroquip by Danfoss | |
| Compatible hoses | FC254, FC273, FC273B, FC606, FC606B, GH466, GH506 | |
| Construction style | Crimp | |
| End gender 1 | Female | |
| End type 1 | Metric | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | 1.97 in | |
| Item type | Fitting Assembly | |
| Packaged Weight | 2.09 lb | |
| Product Height | 2.34 in | |
| Product Length/Depth | 4.8 in | |
| Product material | Carbon Steel | |
| Product Type | Crimp Hose Fittings | |
| Product Volume | 26.283 in³ | |
| Product Weight | 2.09 lb | |
| Product Width | 2.34 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | M42X2 | |
| Trade Name | 1Z Series |